Hinge lift-off, left, thermoplastic (27850) (27850-1301818)

Hinge lift-off, left, thermoplastic (27850) 27850-1301818

Product Details:

Manufacturer part number: 27850-1301818

Brand: NORELEM

Price: 5.33

Delivery time: 4 Days


Technical Data:

A=Length: 59

A3=Wing length left: 29.5

A1=Hole spacing left: 17.5

A4=Wing length right: 29.5

A2=hole spacing right: 17.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27850-1301818

Part Number
27850-1301818
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

5.33 €

1 4 Days 5929.517.529.517.57505000.0346

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Version 2 left
Kind of fastening fastening holes B=Width 48 B2 28
D1 6.6 D2 6 D3 14
H 9 Item Hinge Version 1 lift-off
Product type hinge lift-off Component material stainless steel PL Edelstahl yes

This page is Hinge lift-off, left, thermoplastic (27850), part number 27850-1301818.
You can find the detail information about specifications and dimensions on part number 27850-1301818.

Variation of this product

Part Number
27850-1251523
27850-1251525
27850-1251528
27850-1301820
27850-1301823
27850-1301825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

5.48 €

1 4 Days 64.5261538.522.58003500.0367

5.60 €

1 4 Days 69.5261543.5258003250.0400

5.73 €

1 4 Days 74.5261548.527.58003200.0396

5.48 €

1 4 Days 6529.517.535.5207504000.0361

5.48 €

1 4 Days 6829.517.538.522.58003500.0401

5.48 €

1 4 Days 7329.517.543.5258003500.0400

Tech Support