Hinge form C with bolt/head and cotter pin, stainless steel (27875) (27875-04-45252503)

Hinge form C with bolt/head and cotter pin, stainless steel (27875) 27875-04-45252503

Product Details:

Manufacturer part number: 27875-04-45252503

Brand: NORELEM

Price: 49.58

Delivery time: 4 Days


Technical Data:

A=Length: 85

A3=Wing length left: 42.5

A1=Hole spacing left: 25

A4=Wing length right: 42.5

A2=hole spacing right: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27875-04-45252503

Part Number
27875-04-45252503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

49.58 €

1 4 Days 8542.52542.5259006750.2330

Loading...

  1. 1

Basic information

Main material stainless steel A4 Steel code 1.4401 Surface finish body high-gloss polished
Form C Kind of fastening fastening holes B=Width 48
B2 28 D1 6.6 D2 6
D3 14 H 9 Item Hinge
Product type hinge Component material stainless steel Surface finish component bright
PL Edelstahl yes

This page is Hinge form C with bolt/head and cotter pin, stainless steel (27875), part number 27875-04-45252503.
You can find the detail information about specifications and dimensions on part number 27875-04-45252503.

Variation of this product

Part Number
27875-04-26151503
27875-04-30181803
27875-04-40232303
27875-04-60333303
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

36.38 €

1 4 Days 52261526157005600.1400

38.61 €

1 4 Days 5929.517.529.517.58005750.1670

46.34 €

1 4 Days 7738.522.538.522.59006750.2070

61.92 €

1 4 Days 11356.532.556.532.59002600.2850

Tech Support