Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27875-04-26151502 |
27875-04-30181802 |
27875-04-40232302 |
27875-04-45252502 |
27875-04-60333302 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left | A2=hole spacing right | A3=Wing length left | A4=Wing length right | F1 (N) | F2 (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 1 | 4 Days | 52 | 15 | 15 | 26 | 26 | 700 | 560 | 0.1400 | ||
38.67 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 800 | 575 | 0.1670 | ||
46.42 € | 1 | 4 Days | 77 | 22.5 | 22.5 | 38.5 | 38.5 | 900 | 675 | 0.2070 | ||
49.64 € | 1 | 4 Days | 85 | 25 | 25 | 42.5 | 42.5 | 900 | 675 | 0.2330 | ||
61.99 € | 1 | 4 Days | 113 | 32.5 | 32.5 | 56.5 | 56.5 | 900 | 260 | 0.2850 |
Loading...
Type | Detachable Hinges | Main Body Material | Stainless Steel | B=Width(mm) | 48 |
---|---|---|---|---|---|
Component material | Stainless steel | Form | B | Item | Hinge |
Product type | Hinge | Steel code | 1.4401 | Surface finish body | High-gloss polished |
Surface finish component | Bright | B2(mm) | 28 | D1(mm) | 6.6 |
D2(mm) | 6 | D3(mm) | 14 | H(mm) | 9 |
Kind of fastening | Fastening holes | PL Edelstahl | Yes |
Configure
Basic Attributes
A=Length(mm)
A1=Hole spacing left
A2=hole spacing right
A3=Wing length left
A4=Wing length right
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes