Hinge form A with locking pin, stainless steel (27875)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27875-04-26151501
27875-04-30181801
27875-04-40232301
27875-04-45252501
27875-04-60333301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

40.25 €

1 4 Days 52261526157005600.1390

42.49 €

1 4 Days 5929.517.529.517.58005750.1670

50.23 €

1 4 Days 7738.522.538.522.59006750.2070

53.46 €

1 4 Days 8542.52542.5259006750.2330

65.80 €

1 4 Days 11356.532.556.532.59002600.2850

Loading...

  1. 1

Basic information

Main material stainless steel A4 Steel code 1.4401 Surface finish body high-gloss polished
Form A Kind of fastening fastening holes B=Width 48
B2 28 D1 6.6 D2 6
D3 14 H 9 Item Hinge
Product type hinge Component material stainless steel Surface finish component bright
PL Edelstahl yes

Tech Support