Manufacturer part number: 27851-35202003
Brand: NORELEM
Price: 8.39 €
Delivery time: 4 Days
A=Length: 71
A3=Wing length left: 35.5
A1=Hole spacing left: 20
A4=Wing length right: 35.5
A2=hole spacing right: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27851-35202003
Part Number
|
---|
27851-35202003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.39 € | 1 | 4 Days | 71 | 35.5 | 20 | 35.5 | 20 | 700 | 400 | 0.0370 |
Loading...
Main material | thermoplastic | Main colour | black | Form | C |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 48 | B2 | 28 |
D1 | 6.6 | D2 | 6 | D3 | 14 |
H | 9 | Item | Hinge | Product type | hinge |
Component material | stainless steel | Surface finish component | bright | PL Edelstahl | no |
This page is Hinge form C with bolt/head and cotter pin, thermoplastic (27851), part number 27851-35202003.
You can find the detail information about specifications and dimensions on part number 27851-35202003.
Configure
Basic Attributes
A=Length
A3=Wing length left
A1=Hole spacing left
A4=Wing length right
A2=hole spacing right
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27851-25151503 |
27851-30181803 |
27851-40232303 |
27851-45252503 |
27851-50282803 |
27851-60333303 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.08 € | 1 | 4 Days | 52 | 26 | 15 | 26 | 15 | 625 | 425 | 0.0350 | ||
7.23 € | 1 | 4 Days | 59 | 29.5 | 17.5 | 29.5 | 17.5 | 700 | 400 | 0.0360 | ||
7.47 € | 1 | 4 Days | 77 | 38.5 | 22.5 | 38.5 | 22.5 | 750 | 450 | 0.0380 | ||
7.58 € | 1 | 4 Days | 87 | 43.5 | 25 | 43.5 | 25 | 750 | 450 | 0.0390 | ||
7.73 € | 1 | 4 Days | 97 | 48.5 | 27.5 | 48.5 | 27.5 | 800 | 425 | 0.0400 | ||
7.73 € | 1 | 4 Days | 115 | 57.5 | 32.5 | 57.5 | 32.5 | 850 | 175 | 0.0420 |