Hinge form B with bolt/head and key ring, thermoplastic (27851) (27851-25151502)

Hinge form B with bolt/head and key ring, thermoplastic (27851) 27851-25151502

Product Details:

Manufacturer part number: 27851-25151502

Brand: NORELEM

Price: 7.08

Delivery time: 4 Days


Technical Data:

A=Length: 52

A3=Wing length left: 26

A1=Hole spacing left: 15

A4=Wing length right: 26

A2=hole spacing right: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27851-25151502

Part Number
27851-25151502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

7.08 €

1 4 Days 52261526156254250.0350

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Form B
Kind of fastening fastening holes B=Width 48 B2 28
D1 6.6 D2 6 D3 14
H 9 Item Hinge Product type hinge
Component material stainless steel Surface finish component bright PL Edelstahl no

This page is Hinge form B with bolt/head and key ring, thermoplastic (27851), part number 27851-25151502.
You can find the detail information about specifications and dimensions on part number 27851-25151502.

Variation of this product

Part Number
27851-30181802
27851-35202002
27851-40232302
27851-45252502
27851-50282802
27851-60333302
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

7.23 €

1 4 Days 5929.517.529.517.57004000.0360

8.39 €

1 4 Days 7135.52035.5207004000.0370

7.47 €

1 4 Days 7738.522.538.522.57504500.0380

7.58 €

1 4 Days 8743.52543.5257504500.0390

7.73 €

1 4 Days 9748.527.548.527.58004250.0400

7.73 €

1 4 Days 11557.532.557.532.58501750.0420

Tech Support