Manufacturer part number: 27851-25151501
Brand: NORELEM
Price: 11.41 €
Delivery time: 4 Days
A=Length: 52 mm
A1=Hole spacing left: 15
A2=hole spacing right: 15
A3=Wing length left: 26
A4=Wing length right: 26
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27851-25151501
Part Number
|
---|
27851-25151501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left | A2=hole spacing right | A3=Wing length left | A4=Wing length right | F1 (N) | F2 (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.41 € | 1 | 4 Days | 52 | 15 | 15 | 26 | 26 | 625 | 425 | 0.0310 |
Loading...
Type | Detachable Hinges | B=Width(mm) | 48 | Main material | Thermoplastic |
---|---|---|---|---|---|
Component material | Stainless steel | Main colour | Black | Form | A |
Item | Hinge | Product type | Hinge | Surface finish component | Bright |
B2(mm) | 28 | D1(mm) | 6.6 | D2(mm) | 6 |
D3(mm) | 14 | H(mm) | 9 | Kind of fastening | Fastening holes |
PL Edelstahl | No |
This page is Hinges plastic, separable, dismountable, Form A, with locking pin (27851), part number 27851-25151501.
You can find the detail information about specifications and dimensions on part number 27851-25151501.
Configure
Basic Attributes
A=Length(mm)
A1=Hole spacing left
A2=hole spacing right
A3=Wing length left
A4=Wing length right
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27851-30181801 |
27851-35202001 |
27851-40232301 |
27851-45252501 |
27851-50282801 |
27851-60333301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1=Hole spacing left | A2=hole spacing right | A3=Wing length left | A4=Wing length right | F1 (N) | F2 (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.58 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 700 | 400 | 0.0330 | ||
12.72 € | 1 | 4 Days | 71 | 20 | 20 | 35.5 | 35.5 | 700 | 400 | 0.0350 | ||
11.80 € | 1 | 4 Days | 77 | 22.5 | 22.5 | 38.5 | 38.5 | 750 | 450 | 0.0370 | ||
11.91 € | 1 | 4 Days | 87 | 25 | 25 | 43.5 | 43.5 | 750 | 450 | 0.0390 | ||
12.08 € | 1 | 4 Days | 97 | 27.5 | 27.5 | 48.5 | 48.5 | 800 | 425 | 0.0410 | ||
12.08 € | 1 | 4 Days | 115 | 32.5 | 32.5 | 57.5 | 57.5 | 850 | 175 | 0.0450 |