Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27909-821002 |
27909-8210021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | |
---|---|---|---|---|---|
46.86 € | 1 | 4 Days | colourless | ||
46.86 € | 1 | 4 Days | black |
Loading...
A1 | 56.5 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 100 | B1 | 74 |
D | 6.2 | D1 | 24 | S | 5.5 |
A=Length | 82.5 | Item | Hinge | Product type | hinge |
F1(N) | 9190 | F2(N) | 14080 | PL Edelstahl | no |
Weight in kg (ERP)(kg) | 0.1490 |