Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27909-821001 |
27909-8210011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
66.92 € | 1 | 4 Days | colourless | no | 0.1910 | ||
66.92 € | 1 | 4 Days | black | - | 0.1892 |
Loading...
A1 | 56.5 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 100 | B1 | 74 |
D | 6.2 | D1 | 24 | S | 5.5 |
A=Length | 82.5 | Item | Spring Hinge | Version 1 | spring closed |
Product type | spring hinge | F1(N) | 9000 | F2(N) | 11900 |