Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27909-821000
A1 | 56.5 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 100 | B1 | 74 |
D | 6.2 | D1 | 24 | S | 5.5 |
A=Length | 82.5 | Item | Spring Hinge | Version 1 | spring open |
Product type | spring hinge | F1(N) | 9000 | F2(N) | 11900 |
This page is Spring hinge spring open, aluminium (27909), part number 27909-821000.
You can find the detail information about specifications and dimensions on part number 27909-821000.
Part Number |
---|
27909-8210001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | PL Edelstahl | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|
61.76 € | 1 | 4 Days | black | - | 0.1854 |