Manufacturer part number: 27907-02-351200
Brand: NORELEM
Price: 68.23 €
Delivery time: 4 Days
Main colour: colourless
Item: Spring Hinge
Version 1: spring open
Product type: spring hinge
Weight in kg (ERP): 0.0500 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27907-02-351200
A1 | 21 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 120 | B1 | 30 |
D | 3.5 | D1 | 10 | S | 3.3 |
A=Length | 35 | F1(N) | 3700 | F2(N) | 9900 |
PL Edelstahl | no |
This page is Spring hinge, aluminium (27907-02), part number 27907-02-351200.
You can find the detail information about specifications and dimensions on part number 27907-02-351200.
Part Number |
---|
27907-02-3512001 |
27907-02-351202 |
27907-02-3512021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Item | Version 1 | Product type | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
71.03 € | 1 | 4 Days | black | Spring Hinge | spring open | spring hinge | 0.0500 | ||
50.43 € | 1 | 4 Days | colourless | Hinge | - | hinge | 0.0380 | ||
52.04 € | 1 | 4 Days | black | Hinge | - | hinge | 0.0380 |