Hinge without spring, aluminium (27905) (27905-35302)

Hinge without spring, aluminium (27905) 27905-35302

Product Details:

Manufacturer part number: 27905-35302

Brand: NORELEM

Price: 16.81

Delivery time: 4 Days


Technical Data:

Main colour: colourless

Weight in kg (ERP): 0.0088 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27905-35302

Part Number
27905-35302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Weight in kg (ERP)
(kg)

16.81 €

1 4 Days colourless0.0088

Loading...

  1. 1

Basic information

A1 21 Main material aluminium Surface finish body anodised
Kind of fastening fastening holes B=Width 30 B1 15
D 3.5 D1 10 S 3.3
A=Length 35 Item Hinge Product type hinge
F1(N) 1210 F2(N) 1310 PL Edelstahl no

This page is Hinge without spring, aluminium (27905), part number 27905-35302.
You can find the detail information about specifications and dimensions on part number 27905-35302.

Variation of this product

Part Number
27905-353021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Weight in kg (ERP)
(kg)

16.81 €

1 4 Days black0.0100

Tech Support