Spring hinge spring closed (27905) (27905-353011)

Spring hinge spring closed (27905) 27905-353011

Product Details:

Manufacturer part number: 27905-353011

Brand: NORELEM

Price: 16.04

Delivery time: 4 Days


Technical Data:

Main colour: black

S: 3.3

PL Edelstahl: -

Weight in kg (ERP): 0.0097 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27905-353011

Part Number
27905-353011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour S PL Edelstahl Weight in kg (ERP)
(kg)

16.04 €

1 4 Days black3.3-0.0097

Loading...

  1. 1

Basic information

A1 21 Main material aluminium Surface finish body anodised
Kind of fastening fastening holes B=Width 30 B1 15
D 3.5 D1 10 A=Length 35
Item Spring Hinge Version 1 spring closed Product type spring hinge
F1(N) 1210 F2(N) 1310

This page is Spring hinge spring closed (27905), part number 27905-353011.
You can find the detail information about specifications and dimensions on part number 27905-353011.

Variation of this product

Part Number
27905-35301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour S PL Edelstahl Weight in kg (ERP)
(kg)

16.04 €

1 4 Days colourless3.5no0.0100

Tech Support