Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27905-35300 |
27905-353001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | S (mm) | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
16.04 € | 1 | 4 Days | Colourless | 3.5 | No | 0.0100 | ||
16.04 € | 1 | 4 Days | Black | 3.3 | - | 0.0097 |
Loading...
Type | Damper/Torque/Spring Hinge | Main Body Material | Aluminum | B=Width(mm) | 30 |
---|---|---|---|---|---|
Item | Spring hinge | Product type | Spring hinge | Surface finish body | Anodised |
Version 1 | Spring open | A=Length(mm) | 35 | A1(mm) | 21 |
B1(mm) | 15 | D(mm) | 3.5 | D1(mm) | 10 |
Kind of fastening | Fastening holes | F1(N) | 1210 | F2(N) | 1310 |