Spring hinges steel or stainless steel, 240 mm, spring closed (27904)

Spring hinges steel or stainless steel, 240 mm, spring closed (27904)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Material: steel or 1.4301 stainless steel

· Self-closing

· Form B: with holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27904-14024010
27904-14024011
27904-4024010
27904-4024011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Form Surface finish body Version 2 A1
(mm)
B1
(mm)
D
(mm)
Kind of fastening F1
(N)
F2
(N)
Weight (ERP)
(kg)

57.06 €

1 4 Days Stainless SteelABrightWithout hole---Weldable9200204000.1641

61.89 €

1 4 Days Stainless SteelBBrightWith hole22.7604Fastening holes9200204000.1613

40.67 €

1 4 Days SteelABrightWithout hole---Weldable5800131000.1626

42.57 €

1 4 Days SteelBGalvanisedWith hole22.7604Fastening holes5800131000.1630

Loading...

  1. 1

Basic information

Type Damper/Torque/Spring Hinge B=Width(mm) 240 Item Spring hinge
Product type Spring hinge Version 1 Spring closed A=Length(mm) 40
D1(mm) 4 S(mm) 1.5

Tech Support