Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27904-14024000 |
27904-14024001 |
27904-4024000 |
27904-4024001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Form | Surface finish body | Version 2 | A1 (mm) | B1 (mm) | D (mm) | Kind of fastening | F1 (N) | F2 (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.06 € | 1 | 4 Days | Stainless Steel | A | Bright | Without hole | - | - | - | Weldable | 9200 | 20400 | 0.1646 | ||
61.89 € | 1 | 4 Days | Stainless Steel | B | Bright | With hole | 22.7 | 60 | 4 | Fastening holes | 9200 | 20400 | 0.1596 | ||
40.67 € | 1 | 4 Days | Steel | A | Bright | Without hole | - | - | - | Weldable | 5800 | 13100 | 0.1644 | ||
42.57 € | 1 | 4 Days | Steel | B | Galvanised | With hole | 22.7 | 60 | 4 | Fastening holes | 5800 | 13100 | 0.1643 |
Loading...
Type | Damper/Torque/Spring Hinge | B=Width(mm) | 240 | Item | Spring hinge |
---|---|---|---|---|---|
Product type | Spring hinge | Version 1 | Spring open | A=Length(mm) | 40 |
D1(mm) | 4 | S(mm) | 1.5 |
Configure
Basic Attributes
Main Body Material
Form
Surface finish body
Version 2
A1(mm)
B1(mm)
D(mm)
Kind of fastening
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes