Manufacturer part number: 27902-4012011
Brand: NORELEM
Price: 25.45 €
Delivery time: 4 Days
A1: 22.7
Main material: steel
Surface finish body: galvanised
Form: B
Version 2: with hole
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27902-4012011
Part Number
|
---|
27902-4012011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A1 | Main material | Surface finish body | Form | Version 2 | Kind of fastening | B1 | D | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | 4 Days | 22.7 | steel | galvanised | B | with hole | fastening holes | 60 | 4 | 1970 | 5420 | 0.0808 |
Loading...
B=Width | 120 | D1 | 4 | S | 1.5 |
---|---|---|---|---|---|
A=Length | 40 | Item | Spring Hinge | Version 1 | spring closed |
Product type | spring hinge |
This page is Spring hinge spring closed (27902), part number 27902-4012011.
You can find the detail information about specifications and dimensions on part number 27902-4012011.
Configure
Basic Attributes
A1
Main material
Surface finish body
Form
Version 2
Kind of fastening
B1
D
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27902-14012010 |
27902-14012011 |
27902-24012010 |
27902-24012011 |
27902-4012010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A1 | Main material | Surface finish body | Form | Version 2 | Kind of fastening | B1 | D | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.10 € | 1 | 4 Days | - | stainless steel A2 | bright | A | without hole | weldable | - | - | 4100 | 10300 | 0.0820 | ||
33.29 € | 1 | 4 Days | 22.7 | stainless steel A2 | bright | B | with hole | fastening holes | 60 | 4 | 4100 | 10300 | 0.0828 | ||
29.01 € | 1 | 4 Days | - | aluminium | bright | A | without hole | weldable | - | - | 1970 | 5420 | 0.0394 | ||
33.00 € | 1 | 4 Days | 22.7 | aluminium | bright | B | with hole | fastening holes | 60 | 4 | 1970 | 5420 | 0.0391 | ||
21.17 € | 1 | 4 Days | - | steel | bright | A | without hole | weldable | - | - | 1970 | 5420 | 0.0824 |