Spring hinges steel or stainless steel, 75 mm (27901)

Spring hinges steel or stainless steel, 75 mm (27901)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Self-closing or self-opening

· Material: steel or 1.4301 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27901-120750
27901-20750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material F1
(N)
F2
(N)
PL Edelstahl Weight (ERP)
(kg)

19.60 €

1 4 Days Stainless Steel14301740Yes0.0148

12.75 €

1 4 Days Steel11801210No0.0131

Loading...

  1. 1

Basic information

Type Damper/Torque/Spring Hinge B=Width(mm) 75 Main colour Bright
Item Spring hinge Product type Spring hinge Version 1 Spring open
A=Length(mm) 20 A1(mm) 11.2 B1(mm) 60
D(mm) 2.8 D1(mm) 1.8 Kind of fastening Fastening holes
S(mm) 0.8

Tech Support