Hinge with locking lever, zinc black powder-coated (27868) (Part Numbers)

Hinge with locking lever, zinc black powder-coated (27868)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Clamping function: can be clamped in any position using the clamping lever

· Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width

· Available with or without guide tabs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27868-40232300
27868-40232308
27868-40232310
27868-40232500
27868-40232508
27868-40232510
27868-45252500
27868-45252508
27868-45252510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1=Hole spacing left A2=hole spacing right Guide tabs for slot Weight in kg (ERP)
(kg)

25.45 €

1 4 Days 22.522.5-0.2274

25.45 €

1 4 Days 22.522.580.2323

25.45 €

1 4 Days 22.522.5100.2284

25.45 €

1 4 Days 22.525-0.2277

25.45 €

1 4 Days 22.52580.2282

25.45 €

1 4 Days 22.525100.2305

25.45 €

1 4 Days 2525-0.2274

25.45 €

1 4 Days 252580.2284

25.45 €

1 4 Days 2525100.2299

Loading...

  1. 1

Basic information

Main material zinc Surface finish body powder-coated Main colour black
Kind of fastening fastening holes B=Width 40 A=Length 74
Item Hinge Version 1 with locking lever Product type hinge with clamping function
Component material steel F1(N) 1500 F2(N) 650
Surface finish component galvanised

Tech Support