Rotation damper, steel (26330) (26330-79031)

Rotation damper, steel (26330) 26330-79031

Product Details:

Manufacturer part number: 26330-79031

Brand: NORELEM

Price: 62.25

Delivery time: 4 Days


Technical Data:

Form: A

Version 2: round hole

B=Width: 79

B1: 68

D=diameter: 57


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26330-79031

Part Number
26330-79031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version 2 B=Width B1 D=diameter D1 D3 H1 H2 H3 Version 1 H=Height Torque
(Nm)
D2=Fastening hole H4 Weight in kg (ERP)
(kg)

62.25 €

1 4 Days Around hole79685752.45.51.6111left13.83±0.310-0.0968

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Item Rotation damper
max. rpm 50 Component material plastic Cycle rate (cycles per minute) 12
RoHS yes PL Edelstahl no

This page is Rotation damper, steel (26330), part number 26330-79031.
You can find the detail information about specifications and dimensions on part number 26330-79031.

Variation of this product

Part Number
26330-65021
26330-65022
26330-65032
26330-79032
26330-79040
26330-79041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Version 2 B=Width B1 D=diameter D1 D3 H1 H2 H3 Version 1 H=Height Torque
(Nm)
D2=Fastening hole H4 Weight in kg (ERP)
(kg)

51.28 €

1 4 Days Around hole65564742.84.51.2591left10.32±0.36-0.0467

39.79 €

1 4 Days Bsquare socket65564742.84.51.258-both directions10.32±0.381.50.0452

39.79 €

1 4 Days Bsquare socket65564742.84.51.258-both directions10.33±0.381.50.0449

42.44 €

1 4 Days Bsquare socket79685752.45.51.69-both directions13.83±0.31010.0847

62.25 €

1 4 Days Around hole79685752.45.51.6111right13.84±0.510-0.0969

62.25 €

1 4 Days Around hole79685752.45.51.6111left13.84±0.510-0.0965

Tech Support