Precision shim band (96382) (96382-0010)

Precision shim band (96382) 96382-0010

Product Details:

Manufacturer part number: 96382-0010

Brand: NORELEM

Price: 78.49

Delivery time: 4 Days


Technical Data:

thickness tolerance: ±0.002 mm

S=thickness: 0.01

Main material: spring steel

Steel code: 1.1274

Weight (ERP): 0.0290 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96382-0010

Part Number
96382-0010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
thickness tolerance
(mm)
S=thickness Main material Steel code Weight (ERP)
(kg)

78.49 €

1 4 Days ±0.0020.01spring steel1.12740.0290

Loading...

  1. 1

Basic information

strip width(mm) 12.7 length(m) 2 Item Precision Shim Band
L=Length(mm) 2000 RoHS yes

This page is Precision shim band (96382), part number 96382-0010.
You can find the detail information about specifications and dimensions on part number 96382-0010.

Variation of this product

Part Number
96382-0005
96382-0020
96382-0030
96382-0040
96382-0050
96382-0100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
thickness tolerance
(mm)
S=thickness Main material Steel code Weight (ERP)
(kg)

94.01 €

1 4 Days ±0.0010.005stainless steel1.43010.0291

51.93 €

1 4 Days ±0.0020.02spring steel1.12740.0300

19.83 €

1 4 Days ±0.0020.03spring steel1.12740.0305

19.83 €

1 4 Days ±0.0030.04spring steel1.12740.0314

19.83 €

1 4 Days ±0.0030.05spring steel1.12740.0351

13.52 €

1 4 Days ±0.0040.1spring steel1.12740.0450

Tech Support