Captive c-washer with shoulder screw (07520) (07520-01-90010)

Captive c-washer with shoulder screw (07520) 07520-01-90010

Product Details:

Manufacturer part number: 07520-01-90010

Brand: NORELEM

Price: 23.64

Delivery time: 4 Days


Technical Data:

Main material: -

B: 32

C: 24

Component material: -

D: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07520-01-90010

Part Number
07520-01-90010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B C Component material D E F G J SW Weight (ERP)
(kg)

23.64 €

1 4 Days -3224-886M61450.0457

Loading...

  1. 1

Basic information

Item Captive C-Washer Version 1 with shoulder screw RoHS yes

This page is Captive c-washer with shoulder screw (07520), part number 07520-01-90010.
You can find the detail information about specifications and dimensions on part number 07520-01-90010.

Variation of this product

Part Number
07520-01-90012
07520-01-90016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material B C Component material D E F G J SW Weight (ERP)
(kg)

43.47 €

1 4 Days -4027-10108M81960.0909

55.01 €

1 4 Days high carbon steel5033mild steel10108M81960.1220

Tech Support