Manufacturer part number: 07523-08003
Brand: NORELEM
Price: 14.13 €
Delivery time: 4 Days
D1=Internal diameter: 9
D2=Outside diameter: 24
G=thread / for thread: M8
H=Height: 3
Weight (ERP): 0.0088 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07523-08003
Main material | high carbon steel | Surface finish body | tempered, black oxidised | Item | Spacer Disc |
---|---|---|---|---|---|
Kind of fastening | bore | Product type | washer | Version 1 | ground |
RoHS | yes |
This page is Spacer disc ground, carbon steel (07523), part number 07523-08003.
You can find the detail information about specifications and dimensions on part number 07523-08003.
Part Number |
---|
07523-08005 |
07523-08008 |
07523-12001 |
07523-12003 |
07523-12005 |
07523-16001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Internal diameter | D2=Outside diameter | G=thread / for thread | H=Height | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 4 Days | 9 | 24 | M8 | 5 | 0.0149 | ||
13.19 € | 1 | 4 Days | 9 | 24 | M8 | 8 | 0.0239 | ||
12.96 € | 1 | 4 Days | 12.5 | 40 | M12 | 1 | 0.0107 | ||
13.58 € | 1 | 4 Days | 12.5 | 40 | M12 | 3 | 0.0281 | ||
14.15 € | 1 | 4 Days | 12.5 | 40 | M12 | 5 | 0.0457 | ||
15.94 € | 1 | 4 Days | 16.5 | 50 | M16 | 1 | 0.0155 |