Spacer for multi-clamping system (41505) (41505-12-05015)

Spacer for multi-clamping system (41505) 41505-12-05015

Product Details:

Manufacturer part number: 41505-12-05015

Brand: NORELEM

Price: 4.50

Delivery time: 4 Days


Technical Data:

L=Length: 15

Weight (ERP): 0.0228 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41505-12-05015

Part Number
41505-12-05015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Weight (ERP)
(kg)

4.50 €

1 4 Days 150.0228

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body tempered and ground D=outside diameter 18
D1 for screw to DIN 912 M6 Item Spacer suitable for system width 50/72
Version 1 for multi-clamping system Version 2 for workpiece stop RoHS yes
PL Edelstahl no

This page is Spacer for multi-clamping system (41505), part number 41505-12-05015.
You can find the detail information about specifications and dimensions on part number 41505-12-05015.

Variation of this product

Part Number
41505-12-05010
41505-12-05023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Weight (ERP)
(kg)

3.75 €

1 4 Days 100.0141

5.26 €

1 4 Days 230.0364

Tech Support