Magnetic clamping ball aluminium, silver (09230) (09230-1601)

Magnetic clamping ball aluminium, silver (09230) 09230-1601

Product Details:

Manufacturer part number: 09230-1601

Brand: NORELEM

Price: 2,302.90

Delivery time: 4 Days


Technical Data:

H: 164

Magnetic force: 100 N

D1: 218

D=diameter: 160

Weight (ERP): 22.7500 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09230-1601

Part Number
09230-1601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H Magnetic force
(N)
D1 D=diameter Weight (ERP)
(kg)

2,302.90 €

1 4 Days 16410021816022.7500

Loading...

  1. 1

Basic information

Main material aluminium Main colour silver Component material neodymium
Item Magnetic Clamping Ball Pole pitch 1.5+0.5 RoHS yes

This page is Magnetic clamping ball aluminium, silver (09230), part number 09230-1601.
You can find the detail information about specifications and dimensions on part number 09230-1601.

Variation of this product

Part Number
09230-0801
09230-1001
09230-1301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H Magnetic force
(N)
D1 D=diameter Weight (ERP)
(kg)

1,284.09 €

1 4 Days 10480128805.0000

1,533.99 €

1 4 Days 1291001581009.0000

1,899.21 €

1 4 Days 14510018813015.3000

Tech Support