Pneumatic cylinders DIN ISO 15552 standard cylinder (12000) (12000-032025)

Pneumatic cylinders DIN ISO 15552 standard cylinder (12000) 12000-032025

Product Details:

Manufacturer part number: 12000-032025

Brand: NORELEM

Price: 129.24

Delivery time: 4 Days


Technical Data:

Cylinder I.D: D: 32 Ø

Travel S: 25 mm

A: 32.5 mm

A1: 11.5 mm

A2: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12000-032025

Part Number
12000-032025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Travel S
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
P
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
Piston force at 6 bar
(N)
Retraction force at 6 bar
(N)
SW
(mm)
SW1
(mm)
T
(mm)
T1
(mm)
Weight (ERP)
(kg)

129.24 €

1 4 Days 322532.511.53.547M10x1.251230M61452226188G1/89412.5-45839410216.550.5633

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single-Rod Main Body Shape Standard
Component material High carbon steel DIN ISO DIN ISO 15552 Item Pneumatic cylinder
L5(mm) 4 Main material Aluminium Version 1 Standard cylinder
RoHS Yes

This page is Pneumatic cylinders DIN ISO 15552 standard cylinder (12000), part number 12000-032025.
You can find the detail information about specifications and dimensions on part number 12000-032025.

Variation of this product

Part Number
12000-032050
12000-032080
12000-032100
12000-032125
12000-032160
12000-032200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Travel S
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
P
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
Piston force at 6 bar
(N)
Retraction force at 6 bar
(N)
SW
(mm)
SW1
(mm)
T
(mm)
T1
(mm)
Weight (ERP)
(kg)

130.82 €

1 4 Days 325032.511.53.547M10x1.251230M61702226188G1/811912.5-45839410216.550.6212

146.76 €

1 4 Days 328032.511.53.547M10x1.251230M62002226188G1/814912.5-45839410216.550.6842

134.05 €

1 4 Days 3210032.511.53.547M10x1.251230M62202226188G1/816912.5-45839410216.550.7196

135.64 €

1 4 Days 3212532.511.53.547M10x1.251230M62452226188G1/819412.5-45839410216.550.7900

137.90 €

1 4 Days 3216032.511.53.547M10x1.251230M62802226188G1/822912.5-45839410216.550.8600

140.44 €

1 4 Days 3220032.511.53.547M10x1.251230M63202226188G1/826912.5-45839410216.550.9500

Tech Support