Screw-in hydraulic cylinders, form A single-acting (04624) (04624-70-3220230711)

Screw-in hydraulic cylinders, form A single-acting (04624) 04624-70-3220230711

Product Details:

Manufacturer part number: 04624-70-3220230711

Brand: NORELEM

Price: 209.76

Delivery time: 4 Days


Technical Data:

Clamping force at 100 bar: 8 kN

Clamping force at 400 bar: 32 kN

D: 8

G: M48x1.5

H: 87


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-70-3220230711

Part Number
04624-70-3220230711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force at 100 bar
(kN)
Clamping force at 400 bar
(kN)
D G H H1 H10 H2 H3 H8 H9 Item L Oil requirement / 10mm travel
(cm³)
Piston Ø R Spring return force min.
(N)
SW Tightening torque max.
(Nm)
travel Version 1 RoHS Weight (ERP)
(kg)

209.76 €

1 4 Days 8328M48x1.58771.5711274011Screw-in cylinder628.04321002005022520hydraulicyes1.0300

Loading...

  1. 1

Basic information

Connection type drilled channels Form A Form definition single-acting
Main material steel Surface finish body black oxidised PL Edelstahl no

This page is Screw-in hydraulic cylinders, form A single-acting (04624), part number 04624-70-3220230711.
You can find the detail information about specifications and dimensions on part number 04624-70-3220230711.

Variation of this product

Part Number
04624-70-1210230711
04624-70-1612230711
04624-70-2015230711
04624-70-2516230711
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force at 100 bar
(kN)
Clamping force at 400 bar
(kN)
D G H H1 H10 H2 H3 H8 H9 Item L Oil requirement / 10mm travel
(cm³)
Piston Ø R Spring return force min.
(N)
SW Tightening torque max.
(Nm)
travel Version 1 RoHS Weight (ERP)
(kg)

78.91 €

1 4 Days 1.14.56M22x1.5382726.573156Screw-in cylinder311.13122530244010hydraulicyes0.1000

87.75 €

1 4 Days 286M26x1.546.53433.583197-342.01163550275012--0.1600

102.16 €

1 4 Days 3.112.57M30x1.5564342.584237Screw-in cylinder403.14205075326015hydraulicyes0.2600

117.58 €

1 4 Days 4.919.67M38x1.559.545.54511526.510Screw-in cylinder524.912570125418016hydraulicyes0.4300

Tech Support