Pneumatic cylinder, compact cylinder DIN ISO 21287, double-acting, external thread (12001) (12001-0200252)

Pneumatic cylinder, compact cylinder DIN ISO 21287, double-acting, external thread (12001) 12001-0200252

Product Details:

Manufacturer part number: 12001-0200252

Brand: NORELEM

Price: 60.68

Delivery time: 4 Days


Technical Data:

A: 22

B: 37

Cylinder Ø: 20

D: M8

D1: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12001-0200252

Part Number
12001-0200252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B Cylinder Ø D D1 D3 D4 D5 L L1 L2 P P1 P2 Piston force at 6 bar
(N)
Retraction force at 6 bar
(N)
SW T T1 T2 Travel S Weight (ERP)
(kg)

60.68 €

1 4 Days 223720M810M54.27.562±0.5166M547188142812.34.22.5250.1874

Loading...

  1. 1

Basic information

Component material stainless steel D6 6 DIN ISO DIN ISO 21287
Item Pneumatic Cylinder Main material aluminium Version 1 Compact cylinder
Version 2 external thread RoHS yes

This page is Pneumatic cylinder, compact cylinder DIN ISO 21287, double-acting, external thread (12001), part number 12001-0200252.
You can find the detail information about specifications and dimensions on part number 12001-0200252.

Variation of this product

Part Number
12001-0200102
12001-0200502
12001-0250102
12001-0250252
12001-0250502
12001-0320102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B Cylinder Ø D D1 D3 D4 D5 L L1 L2 P P1 P2 Piston force at 6 bar
(N)
Retraction force at 6 bar
(N)
SW T T1 T2 Travel S Weight (ERP)
(kg)

58.98 €

1 4 Days 223720M810M54.27.547±0.5166M547188142812.34.22.5100.1506

64.18 €

1 4 Days 223720M810M54.27.587±0.5166M547188142812.34.22.5500.2470

66.12 €

1 4 Days 264125M810M54.27.549±0.5166M537.5295248813.54.22.5100.1858

69.66 €

1 4 Days 264125M810M54.27.564±0.5166M537.5295248813.54.22.5250.2264

75.90 €

1 4 Days 264125M810M54.27.589±0.5166M537.5295248813.54.22.5500.2949

72.68 €

1 4 Days 32.549.232M10x1.2512M65.2954±0.5197G1/8-7.548241510154.52100.2737

Tech Support