Block cylinders, form C, O-ring flange connection (04624) (04624-50-161612031)

Block cylinders, form C, O-ring flange connection (04624) 04624-50-161612031

Product Details:

Manufacturer part number: 04624-50-161612031

Brand: NORELEM

Price: 172.65

Delivery time: 4 Days


Technical Data:

B: 60

B2: 30

Compressive force at 100 bar: 2 kN

D: 10

D2: 6.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-50-161612031

Part Number
04624-50-161612031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B B2 Compressive force at 100 bar
(kN)
D D2 D3 D4 D5 Effective piston area
(cm²)
Form definition G H H2 L L10 L4 L5 L8 L9 Piston Ø SW Tractive force at 100 bar
(kN)
travel Weight (ERP)
(kg)

172.65 €

1 4 Days 60302106.56.3x348.82double-actingM6x1535256730-820.51681.2160.8765

Loading...

  1. 1

Basic information

Connection type o-ring flange connection Form C H3 1.1
Item Block cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic RoHS yes PL Edelstahl no

This page is Block cylinders, form C, O-ring flange connection (04624), part number 04624-50-161612031.
You can find the detail information about specifications and dimensions on part number 04624-50-161612031.

Variation of this product

Part Number
04624-50-160822031
04624-50-162022031
04624-50-163212031
04624-50-165012031
04624-50-200822031
04624-50-201612031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B B2 Compressive force at 100 bar
(kN)
D D2 D3 D4 D5 Effective piston area
(cm²)
Form definition G H H2 L L10 L4 L5 L8 L9 Piston Ø SW Tractive force at 100 bar
(kN)
travel Weight (ERP)
(kg)

178.37 €

1 4 Days 60302106.56.3x348.82single-actingM6x1535256730-820.5168-80.8755

199.77 €

1 4 Days 60302106.56.3x348.82single-actingM6x1535291730-820.5168-201.0000

184.08 €

1 4 Days 60302106.56.3x348.82double-actingM6x1535273730-820.51681.2321.3000

184.08 €

1 4 Days 60302106.56.3x348.82double-actingM6x153529173024.5820.51681.2501.6000

179.79 €

1 4 Days 60403.1126.58.5x348.83.1single-actingM8x16352617.530-8202010-81.0000

182.64 €

1 4 Days 60403.1126.58.5x348.83.1double-actingM8x16352617.530-82020102160.9200

Tech Support