Block cylinders, form B, O-ring flange connection (04624) (04624-50-162022021)

Block cylinders, form B, O-ring flange connection (04624) 04624-50-162022021

Product Details:

Manufacturer part number: 04624-50-162022021

Brand: NORELEM

Price: 226.89

Delivery time: 4 Days


Technical Data:

B: 60

B1: 40

B3: 20

Compressive force at 100 bar: 2 kN

D: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-50-162022021

Part Number
04624-50-162022021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B B1 B3 Compressive force at 100 bar
(kN)
D D1 D2 D3 D4 D5 Effective piston area
(cm²)
Form definition G H H1 L L1 L2 Piston Ø SW Tractive force at 100 bar
(kN)
travel Weight (ERP)
(kg)

226.89 €

1 4 Days 604020210116.56.3x348.82single-actingM6x153522916.46168-200.9000

Loading...

  1. 1

Basic information

Connection type o-ring flange connection Form B H3 1.1
Item Block cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic RoHS yes PL Edelstahl no

This page is Block cylinders, form B, O-ring flange connection (04624), part number 04624-50-162022021.
You can find the detail information about specifications and dimensions on part number 04624-50-162022021.

Variation of this product

Part Number
04624-50-160822021
04624-50-161612021
04624-50-163212021
04624-50-165012021
04624-50-200822021
04624-50-201612021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B B1 B3 Compressive force at 100 bar
(kN)
D D1 D2 D3 D4 D5 Effective piston area
(cm²)
Form definition G H H1 L L1 L2 Piston Ø SW Tractive force at 100 bar
(kN)
travel Weight (ERP)
(kg)

204.05 €

1 4 Days 604020210116.56.3x348.82single-actingM6x153522566.46168-80.8280

204.05 €

1 4 Days 604020210116.56.3x348.82double-actingM6x153522566.461681.2160.8254

226.89 €

1 4 Days 604020210116.56.3x348.82double-actingM6x153522736.461681.2321.1500

226.89 €

1 4 Days 604020210116.56.3x348.82double-actingM6x153522916.461681.2501.5000

208.32 €

1 4 Days 6040223.112116.58.5x348.83.1single-actingM8x163522616.472010-80.9000

199.77 €

1 4 Days 6040223.112116.58.5x348.83.1double-actingM8x163522616.4720102160.8500

Tech Support