Block cylinders, form A, screw connection (04624) (04624-50-165011011)

Block cylinders, form A, screw connection (04624) 04624-50-165011011

Product Details:

Manufacturer part number: 04624-50-165011011

Brand: NORELEM

Price: 201.19

Delivery time: 4 Days


Technical Data:

B: 60

B1: 40

B2: 30

Compressive force at 100 bar: 2 kN

D: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-50-165011011

Part Number
04624-50-165011011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B B1 B2 Compressive force at 100 bar
(kN)
D D1 D2 D3 Effective piston area
(cm²)
Form definition G H H1 H2 L L1 L2 L3 L4 L5 L7 L8 Piston Ø SW Tractive force at 100 bar
(kN)
travel Weight (ERP)
(kg)

201.19 €

1 4 Days 604030210116.56.3x32double-actingM6x1535222916.464.43024.516.581681.2501.3600

Loading...

  1. 1

Basic information

Connection type screw connection Form A G1 G1/4
Item Block cylinder L6 11 Main material steel
Surface finish body black oxidised Version 1 hydraulic RoHS yes
PL Edelstahl no

This page is Block cylinders, form A, screw connection (04624), part number 04624-50-165011011.
You can find the detail information about specifications and dimensions on part number 04624-50-165011011.

Variation of this product

Part Number
04624-50-161611011
04624-50-162021011
04624-50-163211011
04624-50-200821011
04624-50-201611011
04624-50-202021011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B B1 B2 Compressive force at 100 bar
(kN)
D D1 D2 D3 Effective piston area
(cm²)
Form definition G H H1 H2 L L1 L2 L3 L4 L5 L7 L8 Piston Ø SW Tractive force at 100 bar
(kN)
travel Weight (ERP)
(kg)

179.79 €

1 4 Days 604030210116.56.3x32double-actingM6x1535222566.464.430-16.581681.2160.7613

201.19 €

1 4 Days 604030210116.56.3x32single-actingM6x1535222916.464.430-16.58168-200.8000

201.19 €

1 4 Days 604030210116.56.3x32double-actingM6x1535222736.464.430-16.581681.2321.0400

179.79 €

1 4 Days 6040403.112116.58.5x33.1single-actingM8x1635222616.474.430-16.582010-80.8200

182.64 €

1 4 Days 6040403.112116.58.5x33.1double-actingM8x1635222616.474.430-16.5820102160.7500

206.90 €

1 4 Days 6040403.112116.58.5x33.1single-actingM8x1635222956.474.430-16.582010-201.3400

Tech Support