Ceramic dowel pins with internal thread similar to DIN 7979 (03325-01) (03325-01-06X14)

Ceramic dowel pins with internal thread similar to DIN 7979 (03325-01) 03325-01-06X14

Product Details:

Manufacturer part number: 03325-01-06X14

Brand: NORELEM

Price: 36.23

Delivery time: 4 Days


Technical Data:

D1: 6

Length: 14

D1: M4

L1 ca.: 0.8 mm

L2 ca.: 2.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03325-01-06X14

Part Number
03325-01-06X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 Length D1 L1 ca.
(mm)
L2 ca.
(mm)
T
(mm)
Weight (ERP)
(kg)

36.23 €

1 4 Days 614M40.82.160.0018

Loading...

  1. 1

Basic information

Shape Straight / Dual-Fit Dowel Material Ceramic DIN EN ISO Similar to DIN EN ISO 8735
Item Dowel pin Main colour White Version 1 Internal thread
RoHS Yes

This page is Ceramic dowel pins with internal thread similar to DIN 7979 (03325-01), part number 03325-01-06X14.
You can find the detail information about specifications and dimensions on part number 03325-01-06X14.

Variation of this product

Part Number
03325-01-06X20
03325-01-06X24
03325-01-06X28
03325-01-06X32
03325-01-06X40
03325-01-08X24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 Length D1 L1 ca.
(mm)
L2 ca.
(mm)
T
(mm)
Weight (ERP)
(kg)

39.11 €

1 4 Days 620M40.82.160.0028

39.96 €

1 4 Days 624M40.82.160.0035

41.19 €

1 4 Days 628M40.82.160.0042

41.61 €

1 4 Days 632M40.82.160.0049

42.85 €

1 4 Days 640M40.82.160.0062

44.10 €

1 4 Days 824M512.680.0063

Tech Support