Dowel pin DIN EN ISO 8735 internal thread, tool steel (03325) (Part Numbers)

Dowel pin DIN EN ISO 8735 internal thread, tool steel (03325)
· For connecting and positioning workpieces one under the other

· Hardened and ground

· Easily removable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03325-05X16
03325-05X20
03325-05X24
03325-05X28
03325-05X32
03325-05X36
03325-05X40
03325-05X45
03325-06X16
03325-06X18
03325-06X20
03325-06X24
03325-06X28
03325-06X32
03325-06X36
03325-06X40
03325-06X45
03325-06X50
03325-06X55
03325-06X60
03325-08X20
03325-08X24
03325-08X28
03325-08X32
03325-08X36
03325-08X40
03325-08X45
03325-08X50
03325-08X55
03325-08X60
03325-08X70
03325-08X80
03325-08X90
03325-08X100
03325-10X20
03325-10X24
03325-10X28
03325-10X32
03325-10X36
03325-10X40
03325-10X45
03325-10X50
03325-10X55
03325-10X60
03325-10X70
03325-10X80
03325-10X90
03325-10X100
03325-12X32
03325-12X36
03325-12X40
03325-12X45
03325-12X50
03325-12X55
03325-12X60
03325-12X70
03325-12X80
03325-12X90
03325-12X100
03325-12X120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D1=Thread L=Length L1 ca. L2 ca. T Weight (ERP)
(kg)

1.97 €

1 4 Days 5M3160.61.760.0019

1.88 €

1 4 Days 5M3200.61.760.0025

1.97 €

1 4 Days 5M3240.61.760.0032

2.06 €

1 4 Days 5M3280.61.760.0037

2.21 €

1 4 Days 5M3320.61.760.0041

2.33 €

1 4 Days 5M3360.61.760.0049

2.42 €

1 4 Days 5M3400.61.760.0055

2.54 €

1 4 Days 5M3450.61.760.0062

1.31 €

1 4 Days 6M4160.82.160.0026

1.28 €

1 4 Days 6M4180.82.160.0028

1.19 €

1 4 Days 6M4200.82.160.0033

1.26 €

1 4 Days 6M4240.82.160.0041

1.27 €

1 4 Days 6M4280.82.160.0050

1.38 €

1 4 Days 6M4320.82.160.0059

1.45 €

1 4 Days 6M4360.82.160.0069

1.50 €

1 4 Days 6M4400.82.160.0078

1.57 €

1 4 Days 6M4450.82.160.0088

1.70 €

1 4 Days 6M4500.82.160.0097

1.85 €

1 4 Days 6M4550.82.160.0011

1.88 €

1 4 Days 6M4600.82.160.0122

1.41 €

1 4 Days 8M52012.680.0057

1.50 €

1 4 Days 8M52412.680.0074

1.55 €

1 4 Days 8M52812.680.0090

1.68 €

1 4 Days 8M53212.680.0105

1.79 €

1 4 Days 8M53612.680.0121

1.85 €

1 4 Days 8M54012.680.0137

1.97 €

1 4 Days 8M54512.680.0158

2.07 €

1 4 Days 8M55012.680.0175

2.37 €

1 4 Days 8M55512.680.0196

2.43 €

1 4 Days 8M56012.680.0214

2.64 €

1 4 Days 8M57012.680.0255

3.06 €

1 4 Days 8M58012.680.0294

3.13 €

1 4 Days 8M59012.680.0333

4.02 €

1 4 Days 8M510012.680.0366

2.61 €

1 4 Days 10M6201.23100.0087

1.99 €

1 4 Days 10M6241.23100.0109

2.10 €

1 4 Days 10M6281.23100.0133

1.97 €

1 4 Days 10M6321.23100.0159

2.07 €

1 4 Days 10M6361.23100.0181

2.35 €

1 4 Days 10M6401.23100.0203

2.51 €

1 4 Days 10M6451.23100.0237

2.64 €

1 4 Days 10M6501.23100.0266

3.02 €

1 4 Days 10M6551.23100.0301

3.06 €

1 4 Days 10M6601.23100.0331

3.44 €

1 4 Days 10M6701.23100.0393

3.77 €

1 4 Days 10M6801.23100.0453

3.62 €

1 4 Days 10M6901.23100.0511

3.81 €

1 4 Days 10M61001.23100.0579

2.35 €

1 4 Days 12M6321.63.8100.0238

2.51 €

1 4 Days 12M6361.63.8100.0274

2.82 €

1 4 Days 12M6401.63.8100.0309

3.06 €

1 4 Days 12M6451.63.8100.0355

3.27 €

1 4 Days 12M6501.63.8100.0397

3.44 €

1 4 Days 12M6551.63.8100.0444

3.59 €

1 4 Days 12M6601.63.8100.0484

3.92 €

1 4 Days 12M6701.63.8100.0577

4.20 €

1 4 Days 12M6801.63.8100.0665

4.64 €

1 4 Days 12M6901.63.8100.0752

4.87 €

1 4 Days 12M61001.63.8100.0841

4.94 €

1 4 Days 12M61201.63.8100.1014

Loading...

Basic information

DIN EN ISO DIN EN ISO 8735 Item Dowel Pin Main material tool steel
Surface finish body surface hardened Version 1 internal thread RoHS yes

Tech Support