Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29014-116
Main material | stainless steel | Surface finish body | electropolished | Version 2 | for round tubes |
---|---|---|---|---|---|
B | 5.5 | C | 18 | Version 1 | with flange |
Item | Tube Clamp | D | 25 | K | 32.5 |
S | M6x18 | P | 23 | E | 32 |
Form | A | H | 38 | F | 30.4 |
L=height | 40.5 | N | 5 | G=-Width | 37 |
U | 40 | M= length | 50 | RoHS | yes |
This page is Tube clamp with flange, form A stainless steel, for round tubes (29014), part number 29014-116.
You can find the detail information about specifications and dimensions on part number 29014-116.
Part Number |
---|
29014-112 |
29014-114 |
29014-118 |
29014-120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
39.55 € | 1 | 4 Days | 12.1 | 0.1711 | ||
39.55 € | 1 | 4 Days | 14.1 | 0.1637 | ||
39.55 € | 1 | 4 Days | 18.1 | 0.1471 | ||
42.48 € | 1 | 4 Days | 20.1 | 0.1317 |