Tube clamp with flange, aluminium, for round tubes (29014) (29014-5220)

Tube clamp with flange, aluminium, for round tubes (29014) 29014-5220

Product Details:

Manufacturer part number: 29014-5220

Brand: NORELEM

Price: 27.14

Delivery time: 4 Days


Technical Data:

B: 7

C: 30

D: 45

A=Internal diameter: 20.2

R: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29014-5220

Part Number
29014-5220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S E H L=height G=-Width M= length Weight (ERP)
(kg)

27.14 €

1 4 Days 7304520.24662M8x50455752.575750.2955

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body tumbled Component material steel
Version 2 for round tubes Version 1 with flange Item Tube Clamp
Surface finish component galvanised N 10 RoHS yes

This page is Tube clamp with flange, aluminium, for round tubes (29014), part number 29014-5220.
You can find the detail information about specifications and dimensions on part number 29014-5220.

Variation of this product

Part Number
29014-5225
29014-5230
29014-5240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D A=Internal diameter R K S E H L=height G=-Width M= length Weight (ERP)
(kg)

27.14 €

1 4 Days 7304525.24662M8x50455752.575750.2857

27.14 €

1 4 Days 7304530.24662M8x50455752.575750.2699

30.59 €

1 4 Days 9406040.25775M8x706076701001000.5578

Tech Support