Tube clamp with flange aluminium, DIN 7984 screws and DIN 985 nuts, for round tubes (29014) (29014-514)

Tube clamp with flange aluminium, DIN 7984 screws and DIN 985 nuts, for round tubes (29014) 29014-514

Product Details:

Manufacturer part number: 29014-514

Brand: NORELEM

Price: 17.24

Delivery time: 4 Days


Technical Data:

B: 5.5 (2x)

C: 18

D: 25

A=Internal diameter: 14.1

R: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29014-514

Part Number
29014-514
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S P E H F L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

17.24 €

1 4 Days 5.5 (2x)182514.1-32.5M6x202335-3141535-405020.0692

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body tumbled Component material steel
Version 2 for round tubes Version 1 with flange Item Tube Clamp
Surface finish component galvanised RoHS yes

This page is Tube clamp with flange aluminium, DIN 7984 screws and DIN 985 nuts, for round tubes (29014), part number 29014-514.
You can find the detail information about specifications and dimensions on part number 29014-514.

Variation of this product

Part Number
29014-512
29014-515
29014-516
29014-518
29014-520
29014-525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D A=Internal diameter R K S P E H F L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

17.24 €

1 4 Days 5.5* (2x)182512.1-32.5M6x202335383141535-405010.0741

17.24 €

1 4 Days 5.5 (2x)182515.1-32.5M6x202335-3141535-405020.0655

17.24 €

1 4 Days 5.5* (2x)182516.1-32.5M6x202335383141535-405010.0669

17.24 €

1 4 Days 5.5 (2x)182518.1-32.5M6x202335-3141535-405020.0603

18.42 €

1 4 Days 6.5* (2x)304020.1-53M8x253340535063755-607810.1967

18.42 €

1 4 Days 6.5* (2x)304025.1-53M8x253340535063755-607810.1793

Tech Support