Tube clamp with foot, for round tubes, aluminium (29010) (29010-512)

Tube clamp with foot, for round tubes, aluminium (29010) 29010-512

Product Details:

Manufacturer part number: 29010-512

Brand: NORELEM

Price: 16.93

Delivery time: 4 Days


Technical Data:

B: 6

C: 27

D: 25

A=Internal diameter: 12.1

R: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29010-512

Part Number
29010-512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S P E Form H L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

16.93 €

1 4 Days 6272512.12128M6x202335.5A283754230304210.0675

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body tumbled Component material steel
Version 2 for round tubes Version 1 with foot Item Tube Clamp
Surface finish component galvanised RoHS yes

This page is Tube clamp with foot, for round tubes, aluminium (29010), part number 29010-512.
You can find the detail information about specifications and dimensions on part number 29010-512.

Variation of this product

Part Number
29010-514
29010-515
29010-516
29010-518
29010-520
29010-525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D A=Internal diameter R K S P E Form H L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

16.93 €

1 4 Days 6272514.12128M6x202335.5A283754230304210.0634

16.93 €

1 4 Days 6272515.12128M6x202335.5A283754230304210.0603

16.93 €

1 4 Days 6272516.12128M6x202335.5A283754230304210.0582

16.93 €

1 4 Days 6272518.12128M6x202335.5A283754230304210.0530

18.04 €

1 4 Days 742.54020.12942M8x253353A405086042456020.1880

18.04 €

1 4 Days 742.54025.12942M8x253353A405086042456020.1669

Tech Support