Tube clamp with foot, for round tubes, thermoplastic (29010) (29010-18)

Tube clamp with foot, for round tubes, thermoplastic (29010) 29010-18

Product Details:

Manufacturer part number: 29010-18

Brand: NORELEM

Price: 2.18

Delivery time: 4 Days


Technical Data:

B: 5.3

C: 26.5

D: 26

A=Internal diameter: 18

R: 24.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29010-18

Part Number
29010-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S P E L=height N G=-Width Weight (ERP)
(kg)

2.18 €

1 4 Days 5.326.5261824.530M6x182134325450.0243

Loading...

  1. 1

Basic information

Main material thermoplastic Component material steel Version 2 for round tubes
Version 1 with foot Item Tube Clamp Surface finish component galvanised
RoHS yes

This page is Tube clamp with foot, for round tubes, thermoplastic (29010), part number 29010-18.
You can find the detail information about specifications and dimensions on part number 29010-18.

Variation of this product

Part Number
29010-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D A=Internal diameter R K S P E L=height N G=-Width Weight (ERP)
(kg)

4.61 €

1 4 Days 6.541.542303940M8x2528.552.5508600.0730

Tech Support