Tube clamp 3-way flat, for round tubes, form B, stainless steel (29006) (29006-13030)

Tube clamp 3-way flat, for round tubes, form B, stainless steel (29006) 29006-13030

Product Details:

Manufacturer part number: 29006-13030

Brand: NORELEM

Price: 88.79

Delivery time: 4 Days


Technical Data:

L: 87

C: 40

D: 38.4

A=Internal diameter: 30.1

R: 69


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29006-13030

Part Number
29006-13030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L C D A=Internal diameter R K B=Internal diameter S P E H M F Weight (ERP)
(kg)

88.79 €

1 4 Days 874038.430.1697830.1M8x3045.5383958480.3974

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body electropolished Version 2 for round tubes
Version 1 3-way flat Item Tube Clamp Form B
RoHS yes

This page is Tube clamp 3-way flat, for round tubes, form B, stainless steel (29006), part number 29006-13030.
You can find the detail information about specifications and dimensions on part number 29006-13030.

Variation of this product

Part Number
29006-14040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L C D A=Internal diameter R K B=Internal diameter S P E H M F Weight (ERP)
(kg)

142.76 €

1 4 Days 124.96050.440.17102.511240.17M10x35525051.887630.8401

Tech Support