Manufacturer part number: 29006-11818
Brand: NORELEM
Price: 39.55 €
Delivery time: 4 Days
A=Internal diameter: 18.1
B=Internal diameter: 18.1
Weight (ERP): 0.1633 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29006-11818
Main material | stainless steel | Surface finish body | electropolished | Version 2 | for round tubes |
---|---|---|---|---|---|
L | 65.5 | C | 30.5 | Version 1 | 3-way flat |
Item | Tube Clamp | D | 25 | R | 49.5 |
K | 55.5 | S | M6x18 | P | 23 |
E | 32 | Form | A | H | 27 |
G | 25 | M | 43 | F | 35 |
RoHS | yes |
This page is Tube clamp 3-way flat, for round tubes, form A, stainless steel (29006), part number 29006-11818.
You can find the detail information about specifications and dimensions on part number 29006-11818.
Part Number |
---|
29006-11212 |
29006-11414 |
29006-11616 |
29006-12020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter | B=Internal diameter | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
39.55 € | 1 | 4 Days | 12.1 | 12.1 | 0.2151 | ||
39.55 € | 1 | 4 Days | 14.1 | 14.1 | 0.2081 | ||
39.55 € | 1 | 4 Days | 16.1 | 16.1 | 0.1888 | ||
43.72 € | 1 | 4 Days | 20.1 | 20.1 | 0.1356 |