Tube clamp with foot, for round tubes, form B, stainless steel (29010) (29010-140)

Tube clamp with foot, for round tubes, form B, stainless steel (29010) 29010-140

Product Details:

Manufacturer part number: 29010-140

Brand: NORELEM

Price: 105.02

Delivery time: 4 Days


Technical Data:

B: 9

C: 51.7

D: 49.4

A=Internal diameter: 40.17

R: 48.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29010-140

Part Number
29010-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S P E H L=height N G=-Width M= length Weight (ERP)
(kg)

105.02 €

1 4 Days 951.749.440.1748.760M10x35526360601080800.6240

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body electropolished Version 2 for round tubes
Version 1 with foot Item Tube Clamp Form B
RoHS yes

This page is Tube clamp with foot, for round tubes, form B, stainless steel (29010), part number 29010-140.
You can find the detail information about specifications and dimensions on part number 29010-140.

Variation of this product

Part Number
29010-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D A=Internal diameter R K S P E H L=height N G=-Width M= length Weight (ERP)
(kg)

73.32 €

1 4 Days 73937.430.14140M8x3045.5484050760600.3200

Tech Support