Tube clamp 3-way flat, for round tubes, aluminium (29006) (29006-51212)

Tube clamp 3-way flat, for round tubes, aluminium (29006) 29006-51212

Product Details:

Manufacturer part number: 29006-51212

Brand: NORELEM

Price: 17.88

Delivery time: 4 Days


Technical Data:

L: 66

C: 28

D: 25

A=Internal diameter: 12.1

R: 49


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29006-51212

Part Number
29006-51212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L C D A=Internal diameter R K B=Internal diameter S P E Form H G M F Weight (ERP)
(kg)

17.88 €

1 4 Days 66282512.1495612.1M6x202332A30254335.50.0927

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body galvanised Component material steel
Version 2 for round tubes Version 1 3-way flat Item Tube Clamp
RoHS yes

This page is Tube clamp 3-way flat, for round tubes, aluminium (29006), part number 29006-51212.
You can find the detail information about specifications and dimensions on part number 29006-51212.

Variation of this product

Part Number
29006-51414
29006-51515
29006-51616
29006-51818
29006-52020
29006-52525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L C D A=Internal diameter R K B=Internal diameter S P E Form H G M F Weight (ERP)
(kg)

17.88 €

1 4 Days 66282514.1495614.1M6x202332A30254335.50.0858

17.88 €

1 4 Days 66282515.1495615.1M6x202332A30254335.50.0820

17.88 €

1 4 Days 66282516.1495616.1M6x202332A30254335.50.0791

17.88 €

1 4 Days 66282518.1495618.1M6x202332A30254335.50.0710

20.62 €

1 4 Days 93384020.172.58020.1M8x253345A42.54060530.2755

20.62 €

1 4 Days 93384025.172.58025.1M8x253345A42.54060530.2434

Tech Support