Clevis joint for rod ends, stainless steel (27615) (27615-05080516)

Clevis joint for rod ends, stainless steel (27615) 27615-05080516

Product Details:

Manufacturer part number: 27615-05080516

Brand: NORELEM

Price: 27.30

Delivery time: 4 Days


Technical Data:

D1: 5

L3: 10.5

L2: 21.5

L4: 0.5

L1: 20.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27615-05080516

Part Number
27615-05080516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L3 L2 L4 L1 F static
(kN)
D2 D3 B L R1 C D W Weight (ERP)
(kg)

27.30 €

1 4 Days 510.521.50.520.58M5181629.58.58136.50.0293

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 for rod ends Item Clevis Joint
RoHS yes PL Edelstahl yes

This page is Clevis joint for rod ends, stainless steel (27615), part number 27615-05080516.
You can find the detail information about specifications and dimensions on part number 27615-05080516.

Variation of this product

Part Number
27615-06090618
27615-08120820
27615-10141025
27615-12161229
27615-16211638
27615-20252045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 L3 L2 L4 L1 F static
(kN)
D2 D3 B L R1 C D W Weight (ERP)
(kg)

26.68 €

1 4 Days 611.5250.522.99M6201833.5991570.0432

28.86 €

1 4 Days 813.531.5124.914.5M824204110.5121780.0656

30.93 €

1 4 Days 101638130.319.5M10282549.512.5142180.1180

37.22 €

1 4 Days 1218441.534.323.5M12322957.515162580.1870

65.87 €

1 4 Days 1623.5581.543.332M16423876.5202130990.3918

119.65 €

1 4 Days 2029.568-51.943M20504590.522.52538990.6760

Tech Support