Clevis joint for rod ends steel (27614) (27614-20252045)

Clevis joint for rod ends steel (27614) 27614-20252045

Product Details:

Manufacturer part number: 27614-20252045

Brand: NORELEM

Price: 95.43

Delivery time: 4 Days


Technical Data:

D1: 20

L3: 29.5

L2: 68

D=outside diameter: 38

L4: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27614-20252045

Part Number
27614-20252045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L3 L2 D=outside diameter L4 L1 F static
(kN)
D2 D3 B L R1 C W Weight (ERP)
(kg)

95.43 €

1 4 Days 2029.56838-51.943M20504590.522.52590.6784

Loading...

  1. 1

Basic information

Main material steel Version 1 for rod ends Item Clevis Joint
RoHS yes

This page is Clevis joint for rod ends steel (27614), part number 27614-20252045.
You can find the detail information about specifications and dimensions on part number 27614-20252045.

Variation of this product

Part Number
27614-05080516
27614-06090618
27614-08120820
27614-10141025
27614-12161229
27614-16211638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 L3 L2 D=outside diameter L4 L1 F static
(kN)
D2 D3 B L R1 C W Weight (ERP)
(kg)

24.81 €

1 4 Days 510.521.5130.520.58M5181629.58.586.50.0291

26.68 €

1 4 Days 611.525150.522.99M6201833.59970.0421

27.02 €

1 4 Days 813.531.517124.914.5M824204110.51280.0674

29.46 €

1 4 Days 10163821130.319.5M10282549.512.51480.1168

32.72 €

1 4 Days 121844251.534.323.5M12322957.5151680.1876

51.98 €

1 4 Days 1623.558301.543.332M16423876.5202190.3914

Tech Support