Tube clamp 4-way flat, form A stainless steel, for round tubes (29000) (29000-11212)

Tube clamp 4-way flat, form A stainless steel, for round tubes (29000) 29000-11212

Product Details:

Manufacturer part number: 29000-11212

Brand: NORELEM

Price: 39.55

Delivery time: 4 Days


Technical Data:

C: 20

A=Internal diameter: 12.1

B=Internal diameter: 12.1

Weight (ERP): 0.1868 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29000-11212

Part Number
29000-11212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C A=Internal diameter B=Internal diameter Weight (ERP)
(kg)

39.55 €

1 4 Days 2012.112.10.1868

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body electropolished Version 2 for round tubes
L 64 Version 1 4-way flat Item Tube Clamp
D 25.5 R 49 S M6x18
P 23 E 25.5 T M6x18
Q 23 Form A RoHS yes

This page is Tube clamp 4-way flat, form A stainless steel, for round tubes (29000), part number 29000-11212.
You can find the detail information about specifications and dimensions on part number 29000-11212.

Variation of this product

Part Number
29000-11414
29000-11616
29000-11818
29000-12020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C A=Internal diameter B=Internal diameter Weight (ERP)
(kg)

39.55 €

1 4 Days 2014.114.10.1744

39.55 €

1 4 Days 2016.116.10.1658

39.55 €

1 4 Days 2018.118.10.1425

43.72 €

1 4 Days 2120.120.10.1198

Tech Support