Tube clamp with foot, for round tubes, aluminium, inch (29010) (29010-5CP)

Tube clamp with foot, for round tubes, aluminium, inch (29010) 29010-5CP

Product Details:

Manufacturer part number: 29010-5CP

Brand: NORELEM

Price: 21.91

Delivery time: 4 Days


Technical Data:

B: 6

C: 27

D: 25

A=Internal diameter: 0.5

R: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29010-5CP

Part Number
29010-5CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S P E H L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

21.91 €

1 4 Days 627250.52128M6x202335.5283754230304210.0651

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body tumbled Component material steel
Version 2 for round tubes Version 1 with foot Item Tube Clamp
Surface finish component galvanised RoHS yes

This page is Tube clamp with foot, for round tubes, aluminium, inch (29010), part number 29010-5CP.
You can find the detail information about specifications and dimensions on part number 29010-5CP.

Variation of this product

Part Number
29010-5CR
29010-5CS
29010-5D2
29010-5D4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D A=Internal diameter R K S P E H L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

21.91 €

1 4 Days 627250.752128M6x202335.5283754230304210.0507

23.36 €

1 4 Days 742.54012942M8x253353405086042456020.1654

39.43 €

1 4 Days 961561.54060M10x3040746070109064649010.4500

40.28 €

1 4 Days 117066249.574M10x354584748514105808010510.5834

Tech Support