Parallel key DIN 6885, form A, steel or stainless steel (03288) (03288-03X10)

Parallel key DIN 6885, form A, steel or stainless steel (03288) 03288-03X10

Product Details:

Manufacturer part number: 03288-03X10

Brand: NORELEM

Price: 0.43

Delivery time: 4 Days


Technical Data:

H: 3

B=Width: 3

L=Length: 10

Main material: steel

Steel code: 1.1192


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03288-03X10

Part Number
03288-03X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H B=Width L=Length Main material Steel code PL Edelstahl Weight (ERP)
(kg)

0.43 €

1 4 Days 3310steel1.1192no0.0007

Loading...

  1. 1

Basic information

Form A Item Parallel Key DIN DIN 6885
RoHS yes

This page is Parallel key DIN 6885, form A, steel or stainless steel (03288), part number 03288-03X10.
You can find the detail information about specifications and dimensions on part number 03288-03X10.

Variation of this product

Part Number
03288-03X12
03288-03X14
03288-03X16
03288-03X18
03288-03X20
03288-03X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H B=Width L=Length Main material Steel code PL Edelstahl Weight (ERP)
(kg)

0.43 €

1 4 Days 3312steel1.1192no0.0007

0.40 €

1 4 Days 3314steel1.1192no0.0009

0.40 €

1 4 Days 3316steel1.1192no0.0010

0.40 €

1 4 Days 3318steel1.1192no0.0012

0.40 €

1 4 Days 3320steel1.1192no0.0013

0.40 €

1 4 Days 3322steel1.1192no0.0014

Tech Support