Parallel key similar to DIN 6885, form A ceramic, white (03288) (03288-01-06X22)

Parallel key similar to DIN 6885, form A ceramic, white (03288) 03288-01-06X22

Product Details:

Manufacturer part number: 03288-01-06X22

Brand: NORELEM

Price: 134.56

Delivery time: 4 Days


Technical Data:

H: 6

B=Width: 6

L=Length: 22

Weight (ERP): 0.0045 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03288-01-06X22

Part Number
03288-01-06X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H B=Width L=Length Weight (ERP)
(kg)

134.56 €

1 4 Days 66220.0045

Loading...

  1. 1

Basic information

Form A Main material ceramic Item Parallel key
DIN similar to DIN 6885 Main colour white RoHS yes

This page is Parallel key similar to DIN 6885, form A ceramic, white (03288), part number 03288-01-06X22.
You can find the detail information about specifications and dimensions on part number 03288-01-06X22.

Variation of this product

Part Number
03288-01-04X16
03288-01-04X25
03288-01-04X8
03288-01-06X40
03288-01-08X14
03288-01-08X70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H B=Width L=Length Weight (ERP)
(kg)

112.25 €

1 4 Days 44160.0014

120.47 €

1 4 Days 44250.0023

72.55 €

1 4 Days 4480.0006

248.62 €

1 4 Days 66400.0084

131.49 €

1 4 Days 78140.0041

657.93 €

1 4 Days 78700.0230

Tech Support