Gantry module pneumatic, with rail guides, aluminium (20200) (20200-1065X0500)

Gantry module pneumatic, with rail guides, aluminium (20200) 20200-1065X0500

Product Details:

Manufacturer part number: 20200-1065X0500

Brand: NORELEM

Price: 3,720.33

Delivery time: 4 Days


Technical Data:

A: 42

Air consumption per 10 mm travel at 6 bar: 18 ccm

B: 65

B1: 75

C1: 8.1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20200-1065X0500

Part Number
20200-1065X0500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A Air consumption per 10 mm travel at 6 bar
(ccm)
B B1 C1 C2 C3 Cylinder Ø D1 D2 E E1 E2 F1
(N)
F2
(N)
F3
(N)
F4
(N)
H H1 H2 H3 L=Length L1 L2 L3 L4 Mx
(Nm)
My
(Nm)
Mz
(Nm)
N (number) P P1 P2 P3 P4 Piston force at 6 bar
(N)
S1 Size Suitable shock absorber Weight (ERP)
(kg)

3,720.33 €

1 4 Days 421865758.12.56.81810M55015204606106106107069.511.521.51751102787.5171552602604M58.5-8.525.8150406526300-12100105.0000

Loading...

  1. 1

Basic information

Component material steel Item Gantry Module Main material aluminium
Suitable plug connector 20950-010X2000 Suitable proximitiy switch 20910-030 Travel S 500
Version 1 pneumatic Version 2 with rail guides RoHS yes

This page is Gantry module pneumatic, with rail guides, aluminium (20200), part number 20200-1065X0500.
You can find the detail information about specifications and dimensions on part number 20200-1065X0500.

Variation of this product

Part Number
20200-1090X0500
20200-1115X0500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A Air consumption per 10 mm travel at 6 bar
(ccm)
B B1 C1 C2 C3 Cylinder Ø D1 D2 E E1 E2 F1
(N)
F2
(N)
F3
(N)
F4
(N)
H H1 H2 H3 L=Length L1 L2 L3 L4 Mx
(Nm)
My
(Nm)
Mz
(Nm)
N (number) P P1 P2 P3 P4 Piston force at 6 bar
(N)
S1 Size Suitable shock absorber Weight (ERP)
(kg)

4,130.75 €

1 4 Days 6735901008.12.56.82510M66525255607507507508584.5253523515032117.525.53104104104G1/8923303825064.59026300-14150106.0000

5,104.91 €

1 4 Days 97881251351058.54013M89020301550207020702070115114.52544.830522032152.525.51570227022706G1/415.519.540.560.564062.511526300-20150166.5000

Tech Support