Tube clamp joint block with internal toothing for round tubes, aluminium (29024) (29024-514)

Tube clamp joint block with internal toothing for round tubes, aluminium (29024) 29024-514

Product Details:

Manufacturer part number: 29024-514

Brand: NORELEM

Price: 17.54

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 14.1

C: 10.5

D: 7.5

E: 26

F: 3.6 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29024-514

Part Number
29024-514
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter C D E F
(kN)
G H K L M Mb
(Nm)
Mv
(Nm)
P S Weight (ERP)
(kg)

17.54 €

1 4 Days 14.110.57.5263.629.42530574428921M60.0590

Loading...

  1. 1

Basic information

Component material Steel Item Tube clamp Main material Aluminium
Product type With internal toothing Surface finish component Galvanised Version 1 Joint block
Version 2 For round tubes RoHS Yes PL Edelstahl No

This page is Tube clamp joint block with internal toothing for round tubes, aluminium (29024), part number 29024-514.
You can find the detail information about specifications and dimensions on part number 29024-514.

Variation of this product

Part Number
29024-512
29024-516
29024-518
29024-520
29024-525
29024-530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter C D E F
(kN)
G H K L M Mb
(Nm)
Mv
(Nm)
P S Weight (ERP)
(kg)

17.54 €

1 4 Days 12.110.57.5263.629.42530574428921M60.0620

17.54 €

1 4 Days 16.110.57.5263.629.42530574428921M60.0560

17.54 €

1 4 Days 18.110.57.5263.629.42530574428921M60.0520

18.55 €

1 4 Days 20169404.94045509373919433M80.1980

18.55 €

1 4 Days 25.1169404.94045509373919433M80.1790

18.55 €

1 4 Days 30.1169404.94045509373919433M80.1500

Tech Support